IESNA:LM-63-2002
[TEST]P951693
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42795
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6675.2 6267.2 5913.1 5494.2 5075.3 4815.9 4724 4737.5 4815.9 4915.9
5383.4 6834.7 9191.3 11553.3 13942.3 15772 17388.1 18658.3 19958.2 20793.3
20855.4 19820.3 15196.3 13239.7 11015.5 7486 4637.5 3664.6 2462 1297.2
648.6 491.9 313.5 183.8 73 0 0
6675.2 6323.9 5969.9 5553.7 5129.4 4867.3 4770 4761.9 4829.4 4921.3
5280.7 6540.1 8804.8 11458.7 13750.5 15655.8 17334 18785.3 20001.4 20966.2
21182.4 20328.4 15861.1 13574.8 11456 7964.4 4937.5 3802.5 2545.8 1362.1
756.7 594.6 405.4 264.8 173 40.5 0
6675.2 6315.8 5983.4 5588.8 5175.3 4918.6 4810.5 4788.9 4832.1 4915.9
5151 6075.3 8015.7 10548 13004.6 15193.6 17177.3 18874.5 20360.9 21598.6
22052.6 21677 20263.6 15931.4 13361.3 9858.8 6186.1 4453.8 3240.3 1894.5
1275.6 1054 921.6 767.5 527 91.9 0
6675.2 6353.6 6034.7 5691.5 5321.3 5045.6 4924 4875.4 4891.6 4956.4
5072.6 5553.7 6840.1 8921 11396.6 13869.4 16304.4 18631.2 20712.2 22217.5
23130.9 23255.3 22579.6 21406.7 19487.9 16190.9 13220.8 10150.7 6805 3151.1
1599.9 1054 797.2 527 208.1 0 0
6675.2 6367.2 6099.6 5810.4 5510.5 5280.7 5142.9 5088.9 5080.8 5132.1
5218.6 5397 5969.9 7259 9245.4 11602 14236.9 16953 19650.1 21917.5
23568.8 24460.6 24495.7 23844.4 22960.7 21752.7 20063.6 17153 12761.3 7707.6
3291.7 1145.9 478.3 267.6 105.4 8.1 0
6675.2 6421.2 6183.4 5983.4 5767.2 5594.2 5499.6 5456.4 5451 5491.5
5569.9 5683.4 5921.2 6450.9 7529.2 9194 11372.2 13858.6 16458.4 19036.6
21490.5 23568.8 25144.3 25779.4 25841.6 25811.9 25844.3 25114.6 21747.3 15458.5
8621.1 2902.5 737.8 273 67.6 5.4 0
6675.2 6475.3 6294.2 6164.5 6061.8 5994.2 5980.7 6005 6053.7 6118.5
6215.8 6350.9 6526.6 6818.5 7304.9 8137.3 9431.8 11172.3 13134.3 15242.3
17534 19904.1 22212.1 24298.4 26141.6 27652.3 29233.3 30811.5 30781.8 25947
16112.5 6823.9 1778.3 502.7 151.3 10.8 0
6675.2 6548.2 6440.1 6378 6369.9 6407.7 6486.1 6621.2 6750.9 6907.7
7118.5 7332 7545.5 7834.6 8213 8799.4 9707.5 10983.1 12477.6 14242.3
16253 18263.7 20358.2 22352.6 24925.4 27573.9 30789.9 33814 35332.9 33516.8
26425.3 14412.6 4037.6 859.4 183.8 13.5 0
6675.2 6629.3 6591.5 6629.3 6707.7 6837.4 7002.3 7196.8 7380.6 7586
7810.3 8037.3 8277.8 8596.7 9015.6 9623.7 10466.9 11642.5 13104.6 14799
16844.9 19023.1 21450 24090.3 26952.3 30133.2 33489.7 36649 38275.9 36657.1
28852.2 13293.7 2824.1 732.4 151.3 13.5 0
6675.2 6626.6 6615.8 6664.4 6759 6910.4 7099.5 7283.3 7496.8 7694.1
7915.7 8131.9 8380.5 8677.8 9107.5 9726.4 10588.5 11766.8 13258.6 15088.2
17163.8 19439.3 21920.2 24674.1 27609 30838.6 34205.9 37216.5 38559.7 36230.1
27198.3 11069.6 2148.5 570.2 113.5 10.8 0
6675.2 6680.7 6723.9 6872.5 7053.6 7299.5 7596.8 7894.1 8188.7 8485.9
8775.1 9085.9 9418.3 9866.9 10520.9 11358.7 12385.7 13693.7 15261.2 17017.8
18893.4 20839.2 22941.8 24928.1 26749.6 28292.8 29487.3 29852.1 28522.5 24379.5
15642.2 4591.6 835.1 256.7 64.9 21.6 0
6675.2 6705 6786.1 6948.2 7180.6 7472.5 7794.1 8131.9 8464.3 8767
9061.6 9348 9653.4 10026.4 10472.3 11077.7 11883 12864 13964 15101.7
16253 17412.4 18536.6 19425.8 19890.6 19896 19471.7 18509.6 16531.4 13731.6
8910.2 2991.7 667.5 218.9 83.8 32.4 0
6675.2 6710.4 6810.4 6972.5 7213.1 7486 7775.2 8053.5 8288.7 8467
8569.7 8634.6 8656.2 8688.6 8753.5 8858.9 9140 9737.2 10493.9 11234.4
11718.2 11939.8 11896.5 11293.9 9969.6 8218.4 6275.3 4113.2 2394.4 1291.8
691.8 305.4 127 51.3 18.9 2.7 0
6675.2 6726.6 6786.1 6899.6 6983.3 7029.3 7034.7 6926.6 6729.3 6391.5
5915.8 5321.3 4645.6 3964.6 3307.9 2694.4 2145.8 1775.6 1645.8 1629.6
1645.8 1635 1470.2 1164.8 832.4 556.7 370.2 281.1 232.4 189.2
145.9 91.9 37.8 16.2 5.4 0 0
6675.2 6729.3 6715.8 6623.9 6426.6 6126.6 5718.6 5129.4 4359.2 3464.6
2629.6 1945.8 1451.3 1189.1 1094.5 1075.6 1062.1 1045.9 1018.9 989.1
943.2 843.2 694.6 540.5 416.2 329.7 262.1 205.4 159.4 118.9
78.4 37.8 16.2 5.4 0 0 0
6675.2 6691.5 6548.2 6202.3 5680.7 5002.4 4078.1 3064.7 2199.9 1597.2
1278.3 1140.5 1056.7 986.4 924.3 872.9 845.9 816.2 789.1 762.1
718.9 643.2 545.9 443.2 348.6 278.4 224.3 173 129.7 89.2
45.9 21.6 8.1 0 0 0 0
6675.2 6642.8 6313.1 5734.8 4929.4 3929.5 2778.2 1899.9 1418.8 1254
1172.9 1097.2 1002.6 889.1 772.9 675.6 602.7 570.2 591.9 624.3
624.3 586.4 518.9 432.4 340.5 270.3 210.8 164.9 121.6 81.1
51.3 21.6 8.1 0 0 0 0
6675.2 6623.9 6134.7 5313.2 4215.9 2918.7 1905.3 1413.4 1283.7 1213.4
1140.5 1037.8 916.2 786.4 662.1 556.7 470.2 427 408.1 402.7
405.4 405.4 394.6 359.4 316.2 270.3 227 181.1 145.9 116.2
86.5 51.3 10.8 0 0 0 0
6675.2 6615.8 5988.8 5015.9 3713.3 2380.9 1564.8 1332.3 1259.4 1191.8
1099.9 981 851.3 718.9 605.4 510.8 451.3 418.9 397.3 378.4
359.4 343.2 329.7 313.5 291.9 262.1 224.3 189.2 162.2 132.4
97.3 59.5 10.8 0 0 0 0
6675.2 6583.4 5856.4 4748.3 3321.4 2032.3 1424.2 1308 1245.9 1167.5
1067.5 956.7 837.8 708.1 594.6 510.8 459.4 432.4 413.5 397.3
375.7 359.4 340.5 321.6 297.3 256.7 205.4 175.7 145.9 116.2
81.1 37.8 5.4 0 0 0 0
6675.2 6580.7 5815.8 4648.4 3162 1902.6 1381 1297.2 1240.5 1156.7
1054 951.3 840.5 718.9 602.7 513.5 464.8 437.8 416.2 400
383.8 364.8 343.2 318.9 283.8 229.7 167.6 140.5 113.5 83.8
54.1 18.9 0 0 0 0 0
6675.2 6586.1 5791.5 4607.8 3094.4 1862 1381 1294.5 1235.1 1154
1048.6 945.9 840.5 716.2 600 510.8 464.8 437.8 418.9 402.7
386.5 364.8 343.2 318.9 281.1 221.6 162.2 137.8 108.1 81.1
48.6 16.2 0 0 0 0 0
